Door, right for two-door AE in stainless steel

Article number: AE 5050.505

Article number:
AE 5050.505
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 500 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
11 kg
Gross weight
12 kg
EAN
4028177708907
ETIM 9
EC000747
ECLASS 8.0
27182204