Angle piece 90° CP 40, stainless steel

Article number: CP 6664.300

For connecting horizontal and vertical support arm components.

Article number:
CP 6664.300
Material
Stainless steel 1.4305 (AISI 303)
IP protection category to IEC 60 529
IP 66 to IEC 60 529, 2014-09
IP X9 to IEC 60 529, 2014-09
Rifid y/n
Yes
Packs of
1 pc(s).
Net weight
1.64 kg
Gross weight
1.852 kg
Customs tariff number
73182900
EAN
4028177665927
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Angle piece 90°, CP 40, stainless steel, 1.4305
Declarations
Manufacturer's declaration