Primer/paint

Article number: SZ 2436.735

Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

Article number:
SZ 2436.735
Product description
For touching up and repairing powder-coated and wet-painted surfaces, air-drying.
Colour
RAL 7035
Contents
12 ml
Delivery form
Touch-up pen
Packs of
1 pc(s).
Net weight
0.026 kg
Gross weight
0.027 kg
Customs tariff number
32082090
EAN
4028177023093
ETIM 9
EC001899
ETIM 8
EC001899
ECLASS 8.0
27409253
Product description
SZ Paint, touch-up pen, 12ml, RAL 7035
Data sheets
Safety data sheet