- Article no.:
- DK 7030.087
- Product description
- For tool-free securing to the rear of the CMC III 482.6 mm (19") mounting unit 7030.088. Enables tidy cable routing behind the built-in CMC III devices and attachment of the cables for strain relief purposes. Cables can easily be laid in a loop to allow the built-in CMC III devices to be removed from the mounting unit without the need for tools.
- Benefits
- Cable run
- Fire protection: Self-extinguishing to UL 94 HB
- Applications
- Cable management
- Material
- Plastic
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Length
- 455 mm
- Dimensions
- Width: 150 mm
Height: 50 mm
Length: 455 mm
- Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.503 kg
- Customs tariff number
- 39269097
- EAN
- 4028177701229
- ETIM 9
- EC000322
- ECLASS 8.0
- 27189253
- Product description
-
DK CMC III cable clamp straps, for tool-free attachment at the rear of the CMC III 19" mounting unit 7030.088. For cable routing at the rear of the CMC III components, RAL 9005