Socket strip with ammeter

Article no.: DK 7240305

For measuring the power consumption of the connected consumers, pin patterns: "earthing pin", various mounting options

Article no.:
DK 7240305
Product description
The socket strip with ammeter measures the active power of the connected equipment. The 482.6 mm (19") long socket strip may optionally be mounted on the 482.6 mm (19") mounting frame, on the enclosure frame or in the rear section of wall-mounted distributors. The installation bracket may be mounted in four different positions for variable mounting. Without additional mounting accessories, the socket strip may be inserted into all sections with a 25 mm pitch pattern.
Material
Aluminium section, natural anodised
Socket inserts: Polycarbonate
Supply includes
Socket strip
Two installation brackets
Assembly parts
With 3 m connection cable (wire end ferrules)
Design
With ammeter
Sockets
8 x IEC 320 socket C13
Dimensions
Height: 45 mm
Depth: 50 mm
Length: 482.6 mm
Length of connection cable
3 m
Mounting dimensions
464.1 mm
Rated operating voltage
250 V AC, 50 Hz
Rated voltage
230 V AC, 50 Hz
Rated current (max.)
10 A
Installation options
Components with a 25 mm pitch pattern
Enclosure frame
IT wall-mounted distributor, at the rear, horizontal (adequate width provided)
482.6 mm (19") level
Packs of
1 pc(s).
Net weight
1.1 kg
Gross weight
1.14 kg
Customs tariff number
85366990
EAN
4028177558151
ECLASS 8.0
27142604
Socket strip, 8 way multi-socket C13 max 10A/socket

2 angle brackets are needed to fix the socket strip in
the network enclosure.
The socket strip is designed with 8 IEC320 appliance
sockets in accordance with standard specifications
sheet F. The ammeter shows the flowing current with a
two digit 7 segment display. It is an aluminium
section, natural anodised enclosure. The socket cups
are made from polycarbonate.

Technical specifications:
- Dimensions 482.6 length, 44.45 mm width,
44.45 mm height
- Rated current: 16 A
- Rated voltage: 230V
- Protection category: IP20
- Conformity: CE following directive 72/73/EWG,
ROHS following directive 2002/95/EC
- Safety: DIN EN 60950-1
- Connection cables: 1.5 m, grey, without connector,
H05VV-F3G1.5