- Article number:
- DK 9055.312
- Product description
- The unit is housed in a pull-out drawer. The monitor can be flipped up and the drawer latches into the end position. This means that the unit only requires 1 U in the 482.6 mm (19") rack.
- Benefits
- Analog and digital video input
- Cables are safely routed in the energy chain
- Lockable at the front
- Simple, one-man installation.
- Colour
- RAL 7035
- Supply includes
- Monitor/keyboard unit, 1 U
VGA cable
DVI cable
USB cable
Earthing-pin mains cable
with 17" TFT display and VGA/DVI connection
2 PS/2 cables
Keyboard
with integral touchpad
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Max. power consumption with closed monitor unit
- 1 W
- Max. power consumption in operation
- 32 W
- Interfaces
- VGA (D-Sub HD 15-pole)
- DVI
- 1 x USB
- PS/2
- Connector (type)
- IEC 320 connector C14
- Layout
- US English
- Dimensions
- Width: 482.6 mm
Depth: 680 mm
- Operating temperature range
- 5 °C...45 °C
- Installation dimensions
- Installation depth (min.): 680 mm
Installation depth (max.): 850 mm
- Display features
- Diagonal: 432 mm (17")
Format: 4 : 3
Contrast ratio: Contrast ratio approx. 1000:1
Display brightness: 350 cd/m²
Resolution of display: 1280 x 1024 pixels
Number of colours: 16,700,000
- Packs of
- 1 pc(s).
- Weight/pack
- 17.25 kg
- Customs tariff number
- 85286200
- EAN
- 4028177638389
- ETIM 7.0
- EC001428
- ECLASS 8.0
- 19200201
- Product description
-
DK Monitor/keyboard unit, WHD: 482.6 mm (19")x1 Ux680 mm, 100-240 V, 1~, 50/60 Hz, US-english, RAL 7035