- Article number:
- TS 8950.850
- Product description
- Including main door lock for safety locking of enclosures and bayed enclosure suites in accordance with US regulations, only in conjunction with actuator lever for master switches.
- Benefits
- In combination with operating mechanism, adjacent door latch, interconnecting rods meets the requirements of UL 508 A.
- Compact design with a width of 125 mm, may be mounted optionally on the left or right of the enclosure. With this cover, all standard single-door TS 8 enclosures may be configured as isolator door enclosures. The complete installation surface of the enclosure is retained.
- In conjunction with the integrable TS mounting plate infill, the mounting surface of the main enclosure can be enlarged by around 100 mm in width.
- Cover may only be mounted on a single-door enclosure with tubular door frame
- Two cut-outs for actuator levers on the front, for internal mounting at varying heights
- Applications
- Allen Bradley: 1494 F-M1/P1/S1 and 140 U-K-FCX04
- Square D: 9422 A1
- General Electric: TDA Type 1 and 2
- Eaton NZM2(3)-XSH-12-...-NA for type 4x
- Eaton NZM2(3)-XSH-12-...-NA for type 12
- Siemens actuator for operating mechanism with bowden cable (Max-Flex drives) for moulded-case circuit-breakers 3VL UL:
- 3VA9978-0CH72, epoxy-coated steel, printed with ON/OFF in red/black (also included with the scope of supply of complete Max-Flex kits 3VA9..8-0CK12)
- 3VA9978-0CH82, chrome-plated steel, printed with ON/OFF in red/black
- 3VA9978-0CH74, epoxy-coated steel, printed with ON/OFF in black/black
- 3VL9600-3JP61, epoxy-coated steel, printed with ON/OFF in black/black
- Siemens actuator for operating mechanism with bowden cable (Max-Flex drives) for moulded-case circuit-breakers 3VL UL:
- 3VL9600-3JP01, plastic, printed with ON/OFF in red/green (also included in scope of supply of complete Max-Flex kits 3VL9.00-3JM01)
- 3VL9600-3JP21, epoxy-coated steel, printed with ON/OFF in red/black
- 3VL9600-3JP41, chrome-plated steel, printed with ON/OFF in red/black
- 3VL9600-3JP61, epoxy-coated steel, printed with ON/OFF in black/black
- Siemens actuator for operating mechanism with Bowden cable (Max-Flex drives) for SENTRON series circuit-breakers (ED, FD, LD, JD, ...) US model no.: FHOH, epoxy-coated steel, printed with ON/OFF in red/black
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Main door lock, cover plate and assembly parts.
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Note
- The enclosure in front of the isolator door cover must be a single-door enclosure
- Dimensions
- Width: 119.5 mm
Height: 1,800 mm
Depth: 500 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 24.3 kg
- Customs tariff number
- 73269098
- EAN
- 4028177693043
- ETIM 7.0
- EC000712
- ECLASS 8.0
- 27180101
- Product description
-
TS TS isolator door cover (US version), WHD: 119.5x1800x500 mm