- Article number:
- SV 9683.500
- Product description
- To cover the compartment divider with gland.
- Material
- ABS
- Colour
- Similar to RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Width: 850 mm
Height: 251 mm - Packs of
- 2 pc(s).
- Weight/pack
- 1.84 kg
- Customs tariff number
- 39269097
- EAN
- 4028177937727
- ETIM 7.0
- EC000211
- ECLASS 8.0
- 27400613
- Product description
- SV plastic gland plate functional space divider (width 1000 mm)