- Article number:
- SV 3031.000
- Product description
- For configuring busbar systems with any given bar centre distances and for assembling insulated PE or PEN busbars.
- Material
- Duroplastic polyester (UP resin)
- Dimensions
- Thread: M10
- Bending strength
- 6 kN
- Torsional strength
- 75 Nm
- Tensile strength
- 12 kN
- Dimensions
- Height: 40 mm
- Packs of
- 6 pc(s).
- Net weight
- 0.444 kg
- Gross weight
- 0.56 kg
- Customs tariff number
- 85469010
- EAN
- 4028177035270
- ETIM 9
- EC002357
- ETIM 8
- EC002357
- ECLASS 8.0
- 23119201
- Product description
- SV Base isolator, H: 40 mm, thread M10
SV base isolators
For configuring busbar systems with any given
bar centre distances and for assembling PE or
PEN bars.
Rated operating voltage:1000 V~
Material: duroplastic polyester
Continuous operating temperature: max. 135 °C
Tensile strength: 12 kN
Bending strength: 6 Nm
Torsional strength: 75 Nm
Tightening torque: 40 Nm
For configuring busbar systems with any given
bar centre distances and for assembling PE or
PEN bars.
Rated operating voltage:1000 V~
Material: duroplastic polyester
Continuous operating temperature: max. 135 °C
Tensile strength: 12 kN
Bending strength: 6 Nm
Torsional strength: 75 Nm
Tightening torque: 40 Nm