- Article number:
- KEL 9203.600
- Applications
- Zone 1 and 2 or 21 and 22 to 2014/34/EC
- Ambient temperature range: -30 °C...+80 °C
- The specified temperatures may be limited by the installed equipment
- Explosion protection category to EN 60 079: Equipment protection thanks to increased safety (Ex e), equipment protection thanks to enclosure (Ex tb)
- Material
- Fibre-glass-reinforced unsaturated polyester, surface resistance: < 10⁹ Ω
Door: Fibreglass-reinforced unsaturated polyester, surface resistance: < 10⁹ Ω, all-round foamed-in silicone seal
Mounting plate: Sheet steel, zinc-plated
- Colour
- RAL 9011
- Supply includes
- Enclosure
Door
Mounting plate
- Dimensions
- Width: 300 mm
Height: 400 mm
Depth: 200 mm
- Dimensions mounting plate (W x H)
- 245 mm x 350 mm
- Certificate IEC EX PTB 10.0011U
- Yes
- Certificate PTB 03 ATEX 1011U
- Yes
- Basic material
- Plastic
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
- IP protection category to IEC 60 529
- IP 66
- Packs of
- 1 pc(s).
- Weight/pack
- 6 kg
- Customs tariff number
- 94037000
- EAN
- 4028177138278
- ETIM 7.0
- EC002503
- ECLASS 8.0
- 27180502
- Product description
-
KEL Ex enclosure, WHD: 300x400x200 mm, fibreglass-reinforced unsaturated polyester, with mounting plate, Empty enclosure with hinged door