- Article number:
- TP 6700.500
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel, 3.0 mm
- Surface finish
- Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure open at top
Door, front
Mounting plate
Open base for individual cable entry
- Dimensions mounting plate (W x H)
- 499 mm x 625 mm
- Number of doors
- 1
- IK Code
- IK08
- Basic material
- Sheet steel
- Dimensions
- Width: 600 mm
Height: 675 mm
Depth: 400 mm
- IP protection category to IEC 60 529
- IP 55 with selection of the appropriate gland plates
- Protection category NEMA
- NEMA 12 with selection of the appropriate gland plates or trim panel
- Packs of
- 1 pc(s).
- Weight/pack
- 34 kg
- Customs tariff number
- 94032080
- EAN
- 4028177554078
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP TopConsole system, pedestal, WHD: 600x675x400 mm, Sheet steel