- Article number:
- AX_IT 7645.350
- Design
- with 482.6 mm (19") mounting angles, depth-variable
Wall-mounted enclosures IT - Product description
- IT wall-mounted enclosure based on AX, with high protection category, for use in industrial environments. Secure, protected integration of IT directly into your production plant processes.
- Benefits
- Fully pre-assembled IT enclosure for immediate accommodation of 482.6 mm (19") IT components, with depth-variable mounting angles
- Welded enclosure construction with all-round solid body ensures maximum protection for installed components, up to IP 66
- Door hinged on the right, may be swapped to the left
- Maximum usable interior volume with an extremely compact design
- Individual interior configuration
- Maximum cut-out in the enclosure base with optimised gland plates increases the space for cable routing by up to 33%
- Convenient cable entry from below via a gland plate with integral brush strip
- Material
- Sheet steel
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Interior installation: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Pre-assembled IT enclosure with hinged door, of all-round solid construction
Cam lock with 3 mm double-bit insert
Gland plate with brush strip
482.6 mm (19") mounting angle, front, mounted onto four interior installation rails with depth adjustment in 25 mm pitch pattern
Mounting bracket
C rail, fastened to the rear panel - Units
- 15 U
- Dimensions
- Width: 600 mm
Height: 760 mm
Depth: 350 mm - Installation depth
- 278 mm
- Installation height for components
- 15 U
- Door hinge position
- right, may be swapped to the left
- Number of locks
- 2
- Installation options
- Pre-configured mounting bracket including C rail for cable clamping
- Mounting bracket to accommodate a central earth rail
- Mounting bracket for mounting a 482.6 mm (19") socket strip
- Note
- Variant with UL approval available on request
- Basic material
- Sheet steel
- Lock
- Lock version: Cam lock with 3 mm double-bit lock insert
Number of locks: 2 - Protection category to IEC 60 529
- IP 10 (up to IP 66 on request)
- Up to IP 66 (depending on the selected gland pate)
- Gland plate
- Size: 7
Qty.: 1 - Number of locks
- 2
- Packs of
- 1 pc(s).
- Weight/pack
- 29.64 kg
- PCF/PU (Cradle-to-Gate)
- 112.9 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177942417
- ETIM 7.0
- EC002500
- ECLASS 8.0
- 27180208
- Product description
- AX IT wall-mounted IT distributor, 15 U, without mounting plate, with 482.6 mm (19") mounting angles, WHD: 600x760x350 mm (AX 1376), Pre-asembled IT enclosure with:, with hinged door, of all-round solid construction
Wall-mounted IT enclosure based on AX, with high protection category,
for use in industrial environments.
Fully pre-assembled wall-mounted distribution enclosure with 482.6 mm
(19") mounting level, 15 U, wall-mounted distribution enclosure of 1.5
mm sheet steel, with gland plate for cable entry via brush strips in the
enclosure base.
Door of 1.5 mm sheet steel with two cam locks and 3 mm double-bit
insert, which can be exchanged for a mini comfort handle. Door hinged on
the right, but may be swapped to the left.
482.6 mm (19") mounting angles mounted onto interior installation rails
over the enclosure depth on the left and right. Depth adjustment based
on a 25 mm pitch pattern.
The mounting angles incorporate side cut-outs via which cables can be
routed between the front and rear component areas, where required.
Incoming and outgoing cables can be routed conveniently via a gland
plate with two brush strips in the enclosure base. After entry, the
cables can be clamped by way of a pre-assembled mounting bracket with C
rail. Above the C rail, there is a mounting bracket with drill holes for
mounting of a 482.6 mm (19") socket strip or a central earth rail.
Protection class:
Protection category IP 10 to IEC 60 529
The protection category of the enclosure can be raised to IP 66 by
replacing the gland plate with a solid version.
Surface finish:
Painted in RAL 7035.
Enclosure and door: Dipcoat-primed, powder-coated on the outside,
textured paint.
Interior installation: Zinc-plated.
Maximum installation depth: 278 mm
Dimensions (WHD): 600x760x350 mm
Model No: AX IT 7645.350
Manufacturer: Rittal GmbH & Co. KG
for use in industrial environments.
Fully pre-assembled wall-mounted distribution enclosure with 482.6 mm
(19") mounting level, 15 U, wall-mounted distribution enclosure of 1.5
mm sheet steel, with gland plate for cable entry via brush strips in the
enclosure base.
Door of 1.5 mm sheet steel with two cam locks and 3 mm double-bit
insert, which can be exchanged for a mini comfort handle. Door hinged on
the right, but may be swapped to the left.
482.6 mm (19") mounting angles mounted onto interior installation rails
over the enclosure depth on the left and right. Depth adjustment based
on a 25 mm pitch pattern.
The mounting angles incorporate side cut-outs via which cables can be
routed between the front and rear component areas, where required.
Incoming and outgoing cables can be routed conveniently via a gland
plate with two brush strips in the enclosure base. After entry, the
cables can be clamped by way of a pre-assembled mounting bracket with C
rail. Above the C rail, there is a mounting bracket with drill holes for
mounting of a 482.6 mm (19") socket strip or a central earth rail.
Protection class:
Protection category IP 10 to IEC 60 529
The protection category of the enclosure can be raised to IP 66 by
replacing the gland plate with a solid version.
Surface finish:
Painted in RAL 7035.
Enclosure and door: Dipcoat-primed, powder-coated on the outside,
textured paint.
Interior installation: Zinc-plated.
Maximum installation depth: 278 mm
Dimensions (WHD): 600x760x350 mm
Model No: AX IT 7645.350
Manufacturer: Rittal GmbH & Co. KG