CX one-piece console and CX console system

Harness synergies with the new Rittal operator consoles

Streamline your work operations by harnessing synergies with the new CX one-piece consoles and CX console systems.  Its maximum flexibility sets the CX console system apart, whether you opt for the pedestal alone or prefer a 2-part or 3-part assembly with desk unit and/or console. As well as ensuring a maximum overview, it also guarantees reliability with machine and system monitoring. The new CX one-piece console impresses with the same benefits and is also compatible with the AX/VX system platform.

Soon available!

CX console system: The benefits and advantages in detail

1. Versatile assembly and configuration options:

  • Standardisation of the desk unit for 2-part and 3-part console system options. 
  • Cable entry made easy: The base opening is fitted with three-part gland plates and may be individually configured with VX gland plates from our range of accessories for flexible cable entry.
  • Lock systems are easily replaced with AX handles.
  • Straightforward baying options for climate control components, such as fan-and-filter units, thanks to the straight back of the consoles.

2. Consistent interior configuration concept:

  • Flexible interior installation in the pedestal, desk and console or one-piece console.
  • VX25 punched sections with mounting flanges and rails may be used for individual configuration in all enclosure parts.
  • Accommodates even heavy installed equipment such as transformers.
  • Flexibility when configuring the console system and one-piece console: thanks to the use of the CX rail for interior installation

3. Efficient use of space and straightforward handling:

  • Large installation space in the 500 mm deep console system pedestal for optimum use of space.
  • Simple assembly and maintenance for optimised worktime and efficiency.
  • The 90 degree angle of the console section is easily machined with the Rittal Perforex machining centre. 
     

4. Paperless machine and system documentation:

  • The Rittal ePOCKET supplied as standard enables a paperless handover.
  • Easily access up-to-date documentation for streamlined maintenance.
     

 System advantages in detail