Coming soon: Discover the Rittal AX/VX C4-H options with surface coating analogous to ISO 12944. The special spray-finish on the body and enclosure panels, plus zinc magnesium coating of the VX frame, ensure exceptional corrosion resistance. The spray-finish of the enclosures and cases is subjected to a 720 hour salt spray mist test and therefore meets corrosion protection category C4-H (high) to ISO 12944.
ISO 12944 is an internationally recognised standard for corrosion protection of steel structures with protective surface coatings. Place your trust in quality and reliability.