Solution

Scalable and Turn-key Ready

SMDC – the Rittal Scalable Modular Data Center

back to overview

Lowest latency can be achieved with the Rittal SMDC solution with distributed infrastructure systems. The scalable edge solution includes the IT rack, cooling, power distributions and security, fire detection and extinguishing, and monitoring.

  • Turn-key ready data center for edge computing
  • Secure protection according to IP20 and IP55
  • Scalable in 2, 4, or 6 racks with 5 kW per rack
  • Reliable IT components and solutions developed in cooperation with IBM

Further materials on this topic:

Suitable products

More and more Companies get their IT solutions from the cloud.