Outdoor Basic enclosure

Outdoor Basic enclosure

  • Single-walled enclosure systems, one-door and two-door
  • Ready to use in all applications with passive interior installation or minimal heat loss in the outdoor sector
  • Roof concept with circumferential ventilation gills
Multifunction housing

Outdoor multifunctional housing

  • Double-walled housing for outdoor installation made of aluminum with resistance class RC2
  • Weather protection roof with ventilation
  • Including cable routing base
  • Prepared to accept combination rails 19"/ETSI
  • Aluminum mounting plate
  • Depending on the version 1-door, 2-door or 3-door
RiMatrix IT Container

RiMatrix Data Center – RDC IT Container

Complete, ready-to-connect solution

RiMatrix Data Center Container RDC

  • Individual container solutions
  • Different data center container variants with different cooling concepts
  • Components from the Rittal RiMatrix portfolio
  • Short planning phase and delivery time
  • Complete turnkey system
  • Adapted to individual requirements
CS Toptec

Outdoor enclosures Toptec

  • Stainless steel base frame and aluminum panels
  • High level of corrosion protection
  • The double-wall chimney effect reduces the influence of sunlight
  • Protection category up to IP 55
  • Impact resistance up to IK10
Outdoor enclosure

Outdoor enclosure

  • Outdoor housing for compact enclosures AX
  • For use outdoors
  • For creating an enclosure-within-an-enclosure concept
  • Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation