![](/industries/fileadmin/images/Rail/Bahntechnik_Tunnel_v2.jpg)
AX Fiberglass-Reinforced Polyester Enclosures
AX Fiberglass-Reinforced Polyester Enclosures
- Optionally with or without viewing panel
- AX fiberglass-reinforced polyester enclosures are ideal for outdoor applications.
- Protection category IP 56 or IP 66
- Numerous mounting domes in the housing offer individual interior installation in 25 mm grid
- High stability due to use of fiber-glass reinforced polyester
Baying-enclosure system VX25
VX25 Ri4Power
- The tested complete solution – Enclosure and bar system
- Modular system for low-voltage switchgear
- Tested and documented IEC/DIN 61 439 type certificate
- Quick configuration and selection with support from the Power Engineering planning software
- Technical support from Rittal
- Significantly reduced planning, ordering and assembly times
- License-free modular system
- Standardized system solutions
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture
TS IT Industry 4.0 / Edge
TS IT network and server rack enclosures
The TS IT platform meets all the expectations of a modern network or server rack.
- Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center
- The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning
- Modular concept: Quickly and easily find a solution tailored to your specific requirements
- A standardized solution for all network and server applications
- Available in a variety of sizes and development stages