KX terminal box, carbon steel, without flange

KX small housing

  • Carbon steel wall housing
  • In the versions terminal box with and without flange, electrical box as well as bus housing
  • Effortless wall-mounting thanks to rear panel with holes
  • Grounding points accessible from the front enable quick and safe installation of the grounding straps
Pushbutton Housings

Pushbutton boxes, stainless steel

  • With switch cut-outs
  • Protection category IP 66
  • Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
Basic enclosure AX, carbon steel

AX Wall-mounted, carbon steel

  • In the carbon steel version
  • Worldwide approvals (e.g. UL, DNV-GL etc.)
  • Protection category up to IP 66 & NEMA 4/4X is met
  • Safe cable entry, which also withstands a high protection category requirement
  • Standard gland plates are easily replaced
  • Integrated perforated door strips create additional mounting space
  • Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
Baying systems TS 8

TS 8 modular, free-standing bayable enclosures

Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
  • Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
  • The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
  • The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
  • The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
  • The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture