Wall-mounted cooling unit Blue e+ S
Wall-mounted cooling unit Blue e+ S
- Helps make production climate-neutral thanks to average energy savings of 75% and reduction of CO₂ footprint
- Increased environmental friendliness through use of refrigerant R-513A
- Universal compatibility due to multi-voltage capability and country-specific approvals
- Intelligent and easy monitoring via IoT interface
- Convenient operation with the Rittal Scan & Service App
CMC III Processing Units
CMC III Processing Units
- Computer Multi Control (CMC) is a monitoring system system for network and server racks, standard enclosures, containers and rooms
- Monitors temperatures, humidity, access, smoke, energy and many other physical ambient parameters
- The system is modular and can be flexibly adapted to meet specific monitoring requirements
- High exceptional savings are achieved thanks to monitoring via network and the automation of security processes
TS IT Industry 4.0 / Edge
TS IT network and server rack enclosures
The TS IT platform meets all the expectations of a modern network or server rack.
- Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center
- The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning
- Modular concept: Quickly and easily find a solution tailored to your specific requirements
- A standardized solution for all network and server applications
- Available in a variety of sizes and development stages