CS Toptec

Outdoor enclosures Toptec

  • Stainless steel base frame and aluminum panels
  • High level of corrosion protection
  • The double-wall chimney effect reduces the influence of sunlight
  • Protection category up to IP 55
  • Impact resistance up to IK10
Outdoor Basic enclosure

Outdoor Basic enclosure

  • Single-walled enclosure systems, one-door and two-door
  • Ready to use in all applications with passive interior installation or minimal heat loss in the outdoor sector
  • Roof concept with circumferential ventilation gills
Ri4Power

VX25 Ri4Power

  • The tested complete solution – Enclosure and bar system
  • Modular system for low-voltage switchgear
  • Tested and documented IEC/DIN 61 439 type certificate
  • Quick configuration and selection with support from the Power Engineering planning software
  • Technical support from Rittal
  • Significantly reduced planning, ordering and assembly times
  • License-free modular system
  • Standardized system solutions