![](/industries/fileadmin/user_upload/Prozessindustrie_Produktionsplattform.jpg)
TopTherm Filter Fan Units
TopTherm Filter Fan Units
- Air throughput from 20–900 m³/h
- New diagonal fan technology for greater pressure stability and constant air throughput in its installed state, even with a contaminated filter mat
- Tool-free mounting, servicing and replacement
- Air flow direction can be changed from blowing (standard) to sucking
- Also available in RAL 9005 and in EMC and EC versions
- Optional folded filters can be used to improve air performance, reduce energy consumption and improve filter performance
Basic enclosure AX, carbon steel
Wall-mounted AX
- In the carbon steel version
- Worldwide approvals (e.g. UL, DNV-GL etc.)
- Protection category up to IP 66 & NEMA 4/4X is met
- Safe cable entry, which also withstands a high protection category requirement
- Standard gland plates are easily replaced
- Integrated perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
RiMatrix IT Container
RiMatrix Data Center – RDC IT Container
RiMatrix Data Center Container RDC
- Individual container solutions
- Different data center container variants with different cooling concepts
- Components from the Rittal RiMatrix portfolio
- Short planning phase and delivery time
- Complete turnkey system
- Adapted to individual requirements
TP Consoles
Wall-mounted cooling unit Blue e+
Wall-mounted cooling unit Blue e+
- An average of 75% energy savings due to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Available in carbon steel, stainless steel and chemical versions
Support section CP 120
CP 60/120/180 support arm systems
- Rittal support arm systems for requirement-driven assembly of command panels
- For static loads ranging from 400 to 1800 N
- Consistent combination options within the system offer extensive functional diversity
- The integral rotation range restrictor supports optimum adjustment
- Automatic, consistent potential equalisation
- Added safety with seamless cable management
- Planning via online configurator
TS 8 freestanding enclosures
TS 8 modular, free-standing bayable enclosures, stainless steel
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture