Power distribution platform
ISV Distribution Enclosure
- Rittal's VX25 may be used as distribution enclosures in the low-voltage switchgear sector
- The enclosures are equipped with contact hazard protection frames and prepared on-site for ISV installation modules
- Quick and ergonomic assembly
- Systematic installation of the distributors
Wall-mounted cooling unit Blue e+
Wall-mounted cooling unit Blue e+
- An average of 75% energy savings due to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Available in carbon steel, stainless steel and chemical versions
Platform safety, fire alarm system
Platform safety, fire alarm system
The active extinguisher system includes the smoke extraction system and the extinguisher unit. The smoke extraction system is identical to the smoke extraction system in the EFD III. The extinguishing process begins automatically when a main alarm is activated. For the extinguishing process, the tank is pressurised via a propellant cartridge. The extinguisher gas Novec™ 1230 evaporates at the extinguisher nozzle and is distributed in the server enclosure.
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture
TS IT Industry 4.0 / Edge
TS IT network and server rack enclosures
The TS IT platform meets all the expectations of a modern network or server rack.
- Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center
- The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning
- Modular concept: Quickly and easily find a solution tailored to your specific requirements
- A standardized solution for all network and server applications
- Available in a variety of sizes and development stages