PC enclosure system Stainless steel
TopTherm Filter Fan Units
TopTherm Filter Fan Units
- Air throughput from 20–900 m³/h
- New diagonal fan technology for greater pressure stability and constant air throughput in its installed state, even with a contaminated filter mat
- Tool-free mounting, servicing and replacement
- Air flow direction can be changed from blowing (standard) to sucking
- Also available in RAL 9005 and in EMC and EC versions
- Optional folded filters can be used to improve air performance, reduce energy consumption and improve filter performance
Hose-proof hood
Hose-proof hood
- Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp
- for fan-and-filter units / outlet filters
- The protection category IP 56 is achieved in conjunction with a standard filter
- Easy cleaning thanks to exterior silicone coating approved for use with foodstuffs
Small and compact enclosures
Compact enclosure, stainless steel
Gate control with AX stainless steel enclosures
- Worldwide approvals (e.g. UL, cUL, CSA)
- Protection category up to IP 66 and NEMA 4/4X is fulfilled
- Safe cable entry, which also withstands a high protection category requirement
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
Compact enclosures
Wall-mounted AX
- In the carbon steel version
- Worldwide approvals (e.g. UL, DNV-GL etc.)
- Protection category up to IP 66 & NEMA 4/4X is met
- Safe cable entry, which also withstands a high protection category requirement
- Standard gland plates are easily replaced
- Integrated perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
TS 8 freestanding enclosures
TS 8 modular, free-standing bayable enclosures, stainless steel
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture