![](/industries/fileadmin/images/Food_and_Beverages/RITTAL/NEU_food-beverage_hygiene-zone-open-processes.jpg)
HD system enclosure
Your flexible, bayable large enclosure solution for hygienically sensitive areas which are subject to regular cleaning
- The enclosure with fitting components within the sealing area is ideally equipped for all HD applications with the appropriate HD and system accessories
- Housing and door: Stainless steel 1.4301 (AISI 304)
- HD lock inserts: Stainless steel 1.4404 (AISI 316L)
- Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
- Seal: Blue, dyed (RAL 5010)
- Mounting plate: Carbon steel, zinc-plated
HD air/water heat exchangers
Hygienically designed HD air/water heat exchangers in production
- Air/water heat exchanger for hygienically sensitive production zones in the food and consumables industry
- The optimum addition to the Rittal Hygienic Design range
- The cleaning-friendly design reduces the risk of contamination and ensures food safety
- A roof slope of 30° prevents objects from being placed on them and allows liquid to run off quickly
- An all-round external, replaceable silicone seal prevents the build-up of dirt between the enclosure and the air/water heat exchanger.
Fire-extinguisher enclosure HD
Hygienically designed enclosure for fire extinguishers in production
- Hygienic storage of fire extinguishers, protected from hose water
- Time and cost savings due to simple and effective cleaning options
- Simple removal of fire extinguisher with one hand due to T-handle
- Quick inventory check through integrated viewing door
Blue e+ chiller
Targeted cooling via innovative DC inverter technology.
- Power range 1 to 6 kW
- High degree of accuracy
- Reduces the amount of refrigerant through microchannel heat exchangers
- Increased operating temperature range from -5°C to +50°C
- Integrated safety functions (current sensor, liquid level monitoring, overflow valves)
Compact enclosure HD
- Stainless steel enclosure solution tailored to the requirements or the food and beverage industry
- A roof slope of 30° prevents objects from being placed on them and allows liquid to run off quickly
- Hinges that are inside the sealing zone create an exceptionally easy-clean design on the outside
- The all-round external, durable silicone seal, compliant with FDA guideline 21 CFR 177.2600, leaves no gap
Junction box HD
Gate control with HD junction box
- Stainless steel enclosure solution tailored to the requirements or the food and beverage industry
- All-round gap-free silicone seal between enclosure and cover
- Hygiene-compliant quick-release hexagon fasteners
- Housing inclination 3° to the front so that liquids cannot pool after the cleaning process
- The all-round external, durable silicone seal, compliant with FDA guideline 21 CFR 177.2600, leaves no gap