![](/industries/fileadmin/images/Food_and_Beverages/RITTAL/NEU_food-beverage_hygiene-zone-closed-processes.jpg)
Basic enclosure AX, carbon steel
Wall-mounted AX
- In the carbon steel version
- Worldwide approvals (e.g. UL, DNV-GL etc.)
- Protection category up to IP 66 & NEMA 4/4X is met
- Safe cable entry, which also withstands a high protection category requirement
- Standard gland plates are easily replaced
- Integrated perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
Wall-mounted cooling unit Blue e+
Wall-mounted cooling unit Blue e+
- An average of 75% energy savings due to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Available in carbon steel, stainless steel and chemical versions
Compact enclosure HD, single-door
Compact enclosure HD
- Stainless steel enclosure solution tailored to the requirements or the food and beverage industry
- A roof slope of 30° prevents objects from being placed on them and allows liquid to run off quickly
- Hinges that are inside the sealing zone create an exceptionally easy-clean design on the outside
- The all-round external, durable silicone seal, compliant with FDA guideline 21 CFR 177.2600, leaves no gap
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture