![](/industries/fileadmin/user_upload/Energy_from_Eplan/energy-storage.jpg)
Chillers for IT-Cooling
RiMatrix IT Container
RiMatrix Data Center – RDC IT Container
RiMatrix Data Center Container RDC
- Individual container solutions
- Different data center container variants with different cooling concepts
- Components from the Rittal RiMatrix portfolio
- Short planning phase and delivery time
- Complete turnkey system
- Adapted to individual requirements
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture