Busbar processing CW 120-M
Storage and transport carriages LT 1000
Laser center Perforex LC 3030
Spare parts for Perforex LC
- Perforex laser centers are specially designed for automated mechanical modification of standard enclosures
- 3D cube machining without repositioning the workpiece
- No tarnishing or discolouration of the cut edges when machining stainless steel
- Spray-finished metal parts, even those with delicate contours, can be cut without damaging the paint or causing discolouration
- Product range covers everything from compact to large enclosures
- Contactless and low-vibration machining without tool wear
- No clamping of workpieces required
- With stainless steel, work is completed 20 times faster than in the usual milling process
- Ergonomic working due to extendible contact surface for enclosure and panel machining
- Simultaneous machining of 5 sides
Cutting center Secarex AC 18
Secarex AC 18
- Partially automated cutting of wiring ducts, cable duct covers and support rails to the required size, especially for one-off and small-scale production
- Fast, precise and reliable
- Easy to use
- Easy and safe to operate
- Very low cutting costs thanks to optimization of the cutting process.
- Significant time savings compared to manual cutting
- Clean cuts thanks to high-performance tools
- Automatic retraction of the end stop during the cutting process
- Cutting can be monitored through viewing window
- Five DIN rail sizes in one template
Wiring duct cutter MC125
Assembly frame
Assembly frame
- Allows ergonomic and back-friendly working
- Individually positionable in the workshop, as it is independent from the power network
- Minimal space required when not in use
- Easy handling thanks to four casters including complete locking function
- Variable fixing of mounting plates using quick-release fasteners
Crimping Machine L8
Semi-automatic machines
- Semi-automatic machine for cutting wires to individually adjustable dimensions
- Semi-automatic machine for stripping wires in different cross-section ranges
- Electro-pneumatically driven wire stripping and crimping center for loose, insulated wire end ferrules
- Electrically powered wire stripping and crimping machine for taped wire end ferrules on a reel
Industrial Workstations
Wall-mounted cooling unit Blue e+ S
Wall-mounted cooling unit Blue e+ S
- Helps make production climate-neutral thanks to average energy savings of 75% and reduction of CO₂ footprint
- Increased environmental friendliness through use of refrigerant R-513A
- Universal compatibility due to multi-voltage capability and country-specific approvals
- Intelligent and easy monitoring via IoT interface
- Convenient operation with the Rittal Scan & Service App
Busbar bending and hole punching unit CW 120-S
Perforex Milling Terminal MT 2101 S
Fully automated wire cabling machine Wire Terminal WT C10
Fully automated wire cabling machine Wire Terminal WT C10
- Process acceleration by fully automated wire assembly with individual wire pressing and picking
- The wire cabling process will operate 10 times faster
- Continuous top quality
- Wire output optionally available as drop, optional rail system or optional chain bundle