![](/industries/fileadmin/images/Aviation/Luftfahrt_Sicherheitssysteme_v3.jpg)
Basic enclosure AX, carbon steel
Wall-mounted AX
- In the carbon steel version
- Worldwide approvals (e.g. UL, DNV-GL etc.)
- Protection category up to IP 66 & NEMA 4/4X is met
- Safe cable entry, which also withstands a high protection category requirement
- Standard gland plates are easily replaced
- Integrated perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces