![](/industries/fileadmin/images/Automobile_Industry/RITTAL/automobil_lackiererei.jpg)
Wall-mounted cooling unit Blue e+
Wall-mounted cooling unit Blue e+
- An average of 75% energy savings due to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Available in carbon steel, stainless steel and chemical versions
TP Consoles
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture
TS IT Industry 4.0 / Edge
TS IT network and server rack enclosures
The TS IT platform meets all the expectations of a modern network or server rack.
- Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center
- The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning
- Modular concept: Quickly and easily find a solution tailored to your specific requirements
- A standardized solution for all network and server applications
- Available in a variety of sizes and development stages