Busbar Systems
Ri4Power
VX25 Ri4Power
- The tested complete solution – Enclosure and bar system
- Modular system for low-voltage switchgear
- Tested and documented IEC/DIN 61 439 type certificate
- Quick configuration and selection with support from the Power Engineering planning software
- Technical support from Rittal
- Significantly reduced planning, ordering and assembly times
- License-free modular system
- Standardized system solutions
System Window
Baying-enclosure system VX25
ISV Distribution Enclosure
- Rittal's VX25 may be used as distribution enclosures in the low-voltage switchgear sector
- The enclosures are equipped with contact hazard protection frames and prepared on-site for ISV installation modules
- Quick and ergonomic assembly
- Systematic installation of the distributors
Bus-Mounting Fuse Element
Bus-Mounting Fuse Element
- Innovative fuse elements for IEC or UL applications up to 630 A
- Bus-mounting fuse base, screw-fastening or snap-mounting, 3-pole, for D02-E18, DII-E27 and DIII-E33 fuse technology
- NH fuse-switch disconnector, size 00 to 3. Free choice of cable outlet (top/bottom) by simply rotating the mounting feet.
- NH slimline fuse-switch disconnectors, size 00, for 60 and 100 mm bar center distance
RiMatrix IT Container
RiMatrix Data Center – RDC IT Container
RiMatrix Data Center Container RDC
- Individual container solutions
- Different data center container variants with different cooling concepts
- Components from the Rittal RiMatrix portfolio
- Short planning phase and delivery time
- Complete turnkey system
- Adapted to individual requirements
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture