![](/industries/fileadmin/images/Process_Industry/RITTAL/Prozessindustrie_Raffinerie.jpg)
Blue e+ S wall-mounted cooling unit
Blue e+ S wall-mounted cooling unit
- Contributes to climate-neutral production with average energy savings of 75% and a reduced carbon footprint
- The use of R-513A refrigerant makes them more environmentally friendly
- Multi-voltage capabilities and country-specific approvals support global usability
- Smart, simple monitoring via IoT interface
- User-friendly operation with the Rittal Scan & Service app
One-piece consoles TP
Bayed enclosure system VX25
VX25 baying systems – the system platform for almost any application
- When combined with carefully selected system accessories, every enclosure is transformed into a dedicated specialist
- Simple project management
- Efficient configuration
- Consistent engineering (digital twin)
- Unique symmetry
- Option of mounting directly from outside
- Enhanced room efficiency
- Infinite baying potential
- Optionally in sheet steel or stainless steel
Basic enclosure AX, sheet steel
Compact enclosure AX
- In the variant 'Sheet steel'
- Global approvals (e.g. UL, DNV-GL etc.)
- Complies with protection category up to IP66 & NEMA 4
- Secure cable routing meets high protection category standards
- Standard gland plates are easily replaced
- Integral perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
TopTherm fan-and-filter units
TopTherm fan-and-filter units
- Air throughput from 20 – 900m³/h
- New diagonal fan technology for greater pressure stability and constant air throughput in its installed state, even with a contaminated filter mat
- Tool-free assembly, maintenance and replacement
- Air flow direction may be reversed from blowing (default setting) to extracting
- Also available in RAL 9005 and in EMC and EC variants
- Pleated filters may optionally be used for improved air throughput, reduced energy consumption and superior filtering properties.
Ex enclosures
RDC IT Container
RiMatrix Data Center – RDC IT container
RiMatrix Data Centre Container RDC
- Individual container solutions
- Various data centre container variants with different cooling concepts
- Components from the Rittal RiMatrix portfolio
- Short planning phases and delivery times
- Complete turnkey system
- Adapted to individual requirements