![](/industries/fileadmin/images/Maritime/RITTAL/Maritim_Lichtsteuerung.jpg)
Air/water heat exchangers
Air/water heat exchangers
- Air/water heat exchangers can also be used at extreme ambient temperatures ranging from +1 °C to +70 °C
- High heat loads are dissipated in the most confined spaces
- Contamination with dust and oil has no influence on function
- The ingress of external dust into the cooled enclosure is prevented
Network/server rack VX IT
Network/server rack VX IT
VX IT racks as building or corridor distributors for telecommunications, data and fire alarm systems
- The solution for all network and server applications
- Ideal platform for all requirements in modern IT infrastructures
- Available in a variety of sizes and development stages
- Modular concept: Quickly and easily find a solution tailored to your specific requirements with the customer-friendly configurator.