![](/industries/fileadmin/user_upload/Bilder_Logistics_aktuell/Kommissionieren.jpg)
Bayed enclosure system VX25
VX25 baying systems – the system platform for almost any application
- When combined with carefully selected system accessories, every enclosure is transformed into a dedicated specialist
- Simple project management
- Efficient configuration
- Consistent engineering (digital twin)
- Unique symmetry
- Option of mounting directly from outside
- Enhanced room efficiency
- Infinite baying potential
- Optionally in sheet steel or stainless steel
One-piece consoles TP
Terminal box KX, sheet steel, without gland plate
Basic enclosure AX, sheet steel
Compact enclosure AX
- In the variant 'Sheet steel'
- Global approvals (e.g. UL, DNV-GL etc.)
- Complies with protection category up to IP66 & NEMA 4
- Secure cable routing meets high protection category standards
- Standard gland plates are easily replaced
- Integral perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
Network/server rack VX IT
Network/server rack VX IT
VX IT racks as building or corridor distributors for telecommunications, data and fire alarm systems
- The solution for all network and server applications
- Ideal platform for all requirements in modern IT infrastructures
- Available in a variety of sizes and development stages
- Modular concept: Quickly and easily find a solution tailored to your specific requirements with the customer-friendly configurator.
PC enclosure system
RiMatrix Micro Data Center/Edge Data Center
RiMatrix Micro Data Center/Edge Data Center
- The RiMatrix Micro Data Center is available in a variety of designs
- With a range of different cooling concepts and performance categories, there’s a solution for every application
- May be used to extend existing IT systems or configure new IT infrastructures
- Scalability for future-proofing
- Energy-efficient design with a small footprint ensures straightforward implementation