![](/industries/fileadmin/user_upload/Bilder_Logistics_aktuell/Geba___eudeinfrastruktur.jpg)
CMC III Processing Units
CMC III Processing Units
- Computer Multi Control (CMC) is a monitoring system system for network and server racks, standard enclosures, containers and rooms
- It monitors temperatures, humidity, access, smoke, energy and many other physical ambient parameters
- The system is modular in nature and can be flexibly adapted to meet specific monitoring requirements
- Exceptional savings with network monitoring and automated security processes
Micro Data Center
Micro Data Center Level E
- Micro data centres are available in a range of different designs
- Suitable for installation at poorly accessible sites
- Expandability for graduated investment in line with IT growth.
- Tested fire protection, theft protection and a high level of IP certification protect the IT from external influences.
Network/server rack VX IT
Network/server rack VX IT
VX IT racks as building or corridor distributors for telecommunications, data and fire alarm systems
- The solution for all network and server applications
- Ideal platform for all requirements in modern IT infrastructures
- Available in a variety of sizes and development stages
- Modular concept: Quickly and easily find a solution tailored to your specific requirements with the customer-friendly configurator.
Bayed enclosure system VX25
VX25 Ri4Power
- The tested complete solution – Enclosure and bar system
- Modular system for low-voltage switchgear
- Design verification to IEC/DIN 61 439, tested and documented
- Fast configuration and selection assisted by the Power Engineering planning software
- Technical support from Rittal
- Significantly reduced planning, ordering and assembly times
- Licence-free modular system
- Standardised system solutions
RiMatrix Micro Data Center/Edge Data Center
RiMatrix Micro Data Center/Edge Data Center
- The RiMatrix Micro Data Center is available in a variety of designs
- With a range of different cooling concepts and performance categories, there’s a solution for every application
- May be used to extend existing IT systems or configure new IT infrastructures
- Scalability for future-proofing
- Energy-efficient design with a small footprint ensures straightforward implementation
Aisle containment
Aisle containment
- Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
- Slimline door element with viewing window and sliding door
- Stable roof elements in a composite material with a high level of light permeability
- Where required, safety glass may also be used
- May be used with CRAC systems or LCP Inline as hot or cold aisle containment
- Increased energy efficiency and performance capability of climate control
- Easily installed and retrofitted, as it is fully compatible with the VX IT rack system