![](/industries/fileadmin/user_upload/Bilder_Logistics_aktuell/Ein_Auslagern.jpg)
Bayed enclosure system VX25
VX25 baying systems – the system platform for almost any application
- When combined with carefully selected system accessories, every enclosure is transformed into a dedicated specialist
- Simple project management
- Efficient configuration
- Consistent engineering (digital twin)
- Unique symmetry
- Option of mounting directly from outside
- Enhanced room efficiency
- Infinite baying potential
- Optionally in sheet steel or stainless steel
Basic enclosure AX, sheet steel
Compact enclosure AX
- In the variant 'Sheet steel'
- Global approvals (e.g. UL, DNV-GL etc.)
- Complies with protection category up to IP66 & NEMA 4
- Secure cable routing meets high protection category standards
- Standard gland plates are easily replaced
- Integral perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
VX SE free-standing enclosure system
VX SE free-standing enclosure system
- Minimal ordering and assembly work, thanks to the solid side panels and roof
- Body produced from a single piece for maximum stability and torsional rigidity
- High protection category up to IP66/NEMA 4 or 4X
- Identical accessories platform as VX
- Wide range of materials and dimensions up to width 1800 mm