Network/server rack VX IT
Network/server rack VX IT
VX IT racks as building or corridor distributors for telecommunications, data and fire alarm systems
- The solution for all network and server applications
- Ideal platform for all requirements in modern IT infrastructures
- Available in a variety of sizes and development stages
- Modular concept: Quickly and easily find a solution tailored to your specific requirements with the customer-friendly configurator.
Aisle containment
Aisle containment
- Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
- Slimline door element with viewing window and sliding door
- Stable roof elements in a composite material with a high level of light permeability
- Where required, safety glass may also be used
- May be used with CRAC systems or LCP Inline as hot or cold aisle containment
- Increased energy efficiency and performance capability of climate control
- Easily installed and retrofitted, as it is fully compatible with the VX IT rack system
Wall-mounted cooling unit Blue e+
Wall-mounted cooling unit Blue e+
- Average 75% energy savings thanks to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Available in sheet steel, stainless steel and chemical versions
Ri4Power
Ri4Power
Modular system for low-voltage switchgear
- Tested complete solution
- Enclosure and bar system
- Design verification to IEC/DIN 61 439, tested and documented
- Fast configuration and selection assisted by the Power Engineering planning software
- Technical support from Rittal
- Licence-free modular system
- Standardised system solutions
Micro Data Center
Micro Data Center Level E
- Micro data centres are available in a range of different designs
- Suitable for installation at poorly accessible sites
- Expandability for graduated investment in line with IT growth.
- Tested fire protection, theft protection and a high level of IP certification protect the IT from external influences.