Plastic enclosure
        
    
                                    
                            
                                
                                        
    
                                    
                            
                        
                    Plastic enclosures AX
AX plastic enclosures are ideally suited to applications in the outdoor sector
- Numerous mounting bosses inside the enclosure allow individual interior configuration on a 25 mm pitch pattern, e.g. with punched sections and rails
 - Protection category IP 56 or IP 66
 - Optionally with or without glazed door
 - High stability thanks to use of fibre-glass reinforced plastic