![](/industries/fileadmin/user_upload/Bilder_Logistics_aktuell/Be_Entladen.jpg)
One-piece consoles TP
Terminal box KX, sheet steel, without gland plate
Basic enclosure AX, sheet steel
Compact enclosure AX
- In the variant 'Sheet steel'
- Global approvals (e.g. UL, DNV-GL etc.)
- Complies with protection category up to IP66 & NEMA 4
- Secure cable routing meets high protection category standards
- Standard gland plates are easily replaced
- Integral perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
Bayed enclosure system VX25
VX25 baying systems – the system platform for almost any application
- When combined with carefully selected system accessories, every enclosure is transformed into a dedicated specialist
- Simple project management
- Efficient configuration
- Consistent engineering (digital twin)
- Unique symmetry
- Option of mounting directly from outside
- Enhanced room efficiency
- Infinite baying potential
- Optionally in sheet steel or stainless steel
Switch housings