- Article number:
- AS 4051.549
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Colour
- Grey
- Length
- 8 mm
- AWG
- 18
- Internal diameter
- 3.4 mm
- For cross-section
- 0.75 mm²
- DIN colour code
- Yes
- Multinorm
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- Delivery form
- Taped
- Packs of
- 4,000 pc(s).
- Weight/pack
- 4 kg
- Customs tariff number
- 85369010
- EAN
- 4028177937970
- ETIM 8
- EC000005
- ETIM 7.0
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules 0.75 mm² x 8 mm AWG 18 multinorm, packs of 4,000 pc(s)., colour: grey, delivery form: on belt (in accordance with the DIN colour code), 0.75 mm²