- Article number:
- AS 4050.736
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Colour
- Yellow
- Length
- 12 mm
- AWG
- 10
- Internal diameter
- 6.3 mm
- For cross-section
- 6 mm²
- DIN colour code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- For bespoke advice, please contact your Rittal sales consultant.
- Standards
- AEH DIN 46228
- To fit Model No.
- 4051.210
- Delivery form
- Loose
- Packs of
- 100 pc(s).
- Weight/pack
- 0.1 kg
- Customs tariff number
- 85369010
- EAN
- 4028177805040
- ETIM 8
- EC000005
- ETIM 7.0
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules for wire processing, 6 mm², yellow, loose, 12 mm