- Article no.:
- SZ 2484.000
- Design
- D
- Material
- Die-cast zinc
- Length
- 47 mm
- Lock
- Lock insert: 3 mm double-bit
- To fit enclosure type
- IW enclosure for tower PC
- Packs of
- 1 pc(s).
- Net weight
- 0.019 kg
- Gross weight
- 0.03 kg
- Customs tariff number
- 83016000
- EAN
- 4028177024755
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- SZ Lock insert, version D, Die-cast zinc, 3 mm double-bit, L: 47 mm