Earthing plate

Article number: SZ 2570.500

For the installation in Comfort Panel, Optipanel, VX, TS, VX SE, PC.

Article number:
SZ 2570.500
Product description
One earthing cable can be screw-fastened to the threaded bolt for distribution to up to 8 components via 6.3 mm flat-pin connectors.
Supply includes
Assembly parts
To fit
Enclosure type: Comfort Panel
Optipanel
TS
VX SE
PC
Packs of
1 pc(s).
Net weight
0.038 kg
Gross weight
0.053 kg
Customs tariff number
73269098
EAN
4028177388253
ETIM 9
EC002623
ETIM 8
EC002623
ECLASS 8.0
27189264
Product description
SZ Earthing plate
Documentation
Info sheet