To supplement the existing earthing or potential equalisation sets for integrating additional installation components into the potential equalisation system. For targeted contact of installation components with the enclosure frame. The earth conductors...
For system-compatible earthing of all housing parts on the housing frame. The earth conductors are pre-assembled ready for connection with connectors and cut to the correct length.
Consisting of earth straps in the appropriate lengths for earthing all enclosure panels, the earth strap is a fast-on connector which is quickly disconnected and conveniently accessible when the door is open.
The supplied earth conductors facilitate star earthing of the cable clamp straps in the patch panels, the earth terminals are fully adjustable, current carrying capacity of rails approx. 200 A.