Cable clamp, variable for enclosure-independent mounting

Article number: DK 7016.140

For enclosure-independent mounting, variable attachment from 450 to 800 mm for flexible cable clamping in two variants: as C rails or T-head rail.

Article number:
DK 7016.140
Design
C rail
Product description
Variable attachment from 450 to 800 mm for flexible cable clamping in two variants. Supports attachment to punched sections with and without mounting flanges and direct screw-fastening onto mounting plates and other panels.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Packs of
1 pc(s).
Net weight
0.81 kg
Gross weight
0.9 kg
Customs tariff number
73269098
EAN
4028177550384
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Cable clamp, variable, C rail, variable attachment from 450 to 800 mm
Cable clamping, variable, C-rail version

Cable clamp rail, length-adjustable, for flexible
attachment irrespective of the enclosure system used.
Variable attachment of 450 - 800 mm.
The cable clamping takes place by means of fixing with
cable clamps in the C-section.

Dimensions: L(mm): 450 - 800 mm
Sheet steel, zinc-plated, passivated