Threaded inserts M6 for KS

Article number: KS 1482.000

For compact enclosures KS. For securing installed equipment to the moulded bosses in the door and in the enclosure rear panel. Screw length available for insertion: 8 mm.

Article number:
KS 1482.000
Product description
For securing installed equipment to the moulded bosses in the door and in the enclosure rear panel.
Dimensions
Thread: M6
Thread length: 8 mm
Thread
M6
Packs of
20 pc(s).
Net weight
0.02 kg
Gross weight
0.062 kg
Customs tariff number
73181692
EAN
4028177007178
ETIM 9
EC002343
ETIM 8
EC002343
ECLASS 8.0
23110902
Product description
KS Threaded inserts, for KS, for thread M6
Documentation
Info sheet