Accessories

Baying system

Whether you are transporting fully configured bayed enclosure suites, or assembling individual units on site, we have the right solution for every baying situation in enclosure manufacturing: Baying connectors, baying seals, covers for baying gaps.

Baying system

Baying kit for AX, KX, AE, KL

For baying AX/KX enclosures. The additional cut-outs are to be provided by the customer.

Baying system

Baying block, internal for VX, VX IT

Supports flexible positioning and all-round mounting at the baying point. Side mounting creates a flush surface, suitable for top mounting.

Baying system

Baying bracket, internal for VX, VX IT

Supports flexible positioning and all-round mounting at the baying point. Fast, secure installation, optionally from the front or from the side, may also be used for baying to the VX base/plinth system.

Baying system

Quick-fit baying clamps for VX

Simply attach the screws, insert the quick-fit baying clamp, tap in with a hammer and lock.

Baying system

Baying connector, external for VX, VX IT

For mounting on the vertical enclosure sections from the outside.

Baying system

Angular baying bracket for VX

For stable connection in the corners of bayed enclosures.

Baying system

Baying kit, VX25 to TS 8

For extending existing TS 8 bayed enclosure suites with VX25 enclosures.

Baying system

Baying seal for VX

For individual use, for baying on all existing enclosure sizes. The seal sits securely around the section edge, and is easily removed at any time without leaving any residues. It is also reusable.

Baying system

Quick-fit baying clamp, one-piece for TS/TS

Simply attach the screws, insert the quick-fit baying clamp, tap in with a hammer and lock.

Baying system

Quick-fit baying clamp, three-piece for TS/TS

Simply locate the quick-fit baying clamp, connect with the lock plate, and secure.

Baying system

Baying clamp, horizontal for TS/TS, TS/PS

For mounting on the horizontal enclosure sections.

Baying system

Baying clamp, vertical for TS/TS

For mounting on the vertical sections of two TS enclosures.

Baying system

Baying connector, external for TS/TS

For mounting on the vertical enclosure sections from the outside.

Baying system

Baying frame IP 66/NEMA 4, NEMA 4X for TS

For baying enclosure systems.

Baying system

Angular baying bracket for TS/TS

For a stable connection when transporting bayed enclosure suites.

Baying system

Baying brackets for TS/TS, TS/PS

For additional stability or if mounting plate brackets, swing frames or busbar supports prevent installation of a baying bracket.

Baying system

Angular baying bracket

The alternative to baying bracket TS 4582.500 and for individual interior installations.

Baying system

Combination angle for VX, TS

For optimum distribution of tensile forces during transportation of bayed enclosures by crane.

Baying system

Baying attachment, vertical for TS/TS

For baying two populated enclosures on the vertical enclosure section. Using the fastening bolts, the enclosure is pulled into a defined end position, with a height or side offset of up to ±2 mm.

Baying system

Baying attachment, vertical for TS/TS with divider panel

Only suitable for mounting in conjunction with the angle brackets of the divider panel.

Baying system

Baying cover, top for VX, VX IT, TS, TS IT

A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from accumulating on the baying seal.

Baying system

Baying cover, vertical

To balance out the gap between the side panels when baying back-to-back. For enclosure height 2200 mm, or may be cut to length individually for lower heights.

Baying system

Baying connector, external, 9 mm for VX, VX IT, TS IT/TS IT with side panels

For retrospective baying of enclosures with screw-fastened or lockable side panels.

Baying system

Baying kit for TE/TE

For connecting individual enclosures into bayed suites at the sides.

Baying system

Baying kit

The Stable secure standard connection including fixing material

Baying system

Baying cover, vertical

To balance out the gap between the side panels when baying back-to-back. For enclosure height 2200 mm, or may be cut to length individually for lower heights.

Baying system

Kit for separate frame TS

Kit for separate frame TS.

Baying system

Baying kit for CS Toptec, bayable

For baying CS Toptec outdoor enclosures.