Door, right for two-door TS

Article number: TS 5050.172

Article number:
TS 5050.172
Colour
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular door frame
Spring washers
Dimensions
Width: 600 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
23.5 kg
Gross weight
40 kg
EAN
4028177650626
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204