Sheet steel door, vertically divided, solid

Article number: VX_IT 5051.216

Enclosure key

Article number:
VX_IT 5051.216
Material
Sheet steel
Supply includes
Door, vertically divided, with comfort handle VX for semi-cylinders with security lock 3524 E, right
3 x 180° hinges, fitted on each half of the door
Assembly parts
To fit
Width: 600 mm
Height: 1,800 mm
Packs of
1 pc(s).
EAN
4028177968226