- Article no.:
- CP 6340.400
- Design
- With support arm connection 90 x 71 mm for CP 40, steel
- Product description
- For small operating units built into front panels. The front panel is inserted from the rear and secured with screw clamps. Special front panels with a material thickness of between 2 and 6 mm are possible. Rear panel optionally hinged on the left or right. Roof tray with cut-out and reinforcement for support arm system CP 40 steel.
- Material
- Roof tray, base tray: Die-cast zinc
Rear panel: Aluminium
Side parts: Extruded aluminium section
Screw cover: Plastic
- Surface finish
- Roof tray, base tray, side parts: Powder-coated
Rear panel: natural anodised
- Colour
- RAL 7024
- Supply includes
- Roof tray
Base tray
Rear panel
Side parts
Screw cover
Seal and screw clamp
- Dimensions
- Width: 315 mm
Height: 388 mm
Depth: 87 mm
- IP protection category to IEC 60 529
- IP 65
- Protection category NEMA
- NEMA 12
- To fit front panel width
- 252 mm
- To fit front panel height
- 350 mm
- Design
- Servicing access from the rear
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- Net weight
- 4.15 kg
- Gross weight
- 5.56 kg
- Customs tariff number
- 94032080
- EAN
- 4028177382725
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
CP Compact Panel, WHD: 315x388x87 mm, aluminum, for front panel WH 252x350 mm