- Article number:
- AS 4050.000
- Design
- 2 fan supports each with 8 slots, distance between tubes 100 mm
- Product description
- The LT 1000 storage and transport trolley is used for storage and order picking, and ensures easy handling of enclosure panels such as mounting plates, enclosure doors, side panels and rear panels.
- Benefits
- Individually adjustable thanks to height-adjustable supports
- Effortless storage and transportation of enclosure panels
- User-friendly transportation on industrial castors
- Fan support, powder-coated, protects enclosure panels such as doors, side panels etc. from scratches and damage
- Material
- Base plate: Plastic
Fan support: Steel, powder-coated
- Load capacity
- 500 kg
- Packs of
- 1 pc(s).
- Net weight
- 110 kg
- Gross weight
- 122 kg
- Customs tariff number
- 84279000
- EAN
- 4028177804142
- ETIM 9
- EC001203
- ETIM 8
- EC001203
- ECLASS 8.0
- 36659090
- Product description
-
LT 1000 Storage and transport trolley